How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AE2: | 0.57 | AB: | 5.57 |
| V: | 2.51 in | AJ: | 7.25 |
| BE1: | 0.5 in | AA: | 12.06 |
| AK: | 8.5 | G: | 2.87 |
| LL: | 2.95 in | U: | 0.875 in |
| T: | 1.25 | BD: | 9 |
| AF: | 0.25 | L1: | 10.01 in |
| I: | 5.02 in | P: | 3.51 in |
| BF: | 0.53 | D: | 4.19 |
| L: | 6.76 in | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 7.84 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

