How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| BD: | 9 | L1: | 10.01 in |
| AG: | 6.31 | AA: | 12.06 |
| AB: | 5.57 | H: | 0.53 in |
| P: | 3.51 in | V: | 2.51 in |
| D: | 4.19 | AF: | 0.25 |
| BF: | 0.53 | G: | 2.87 |
| AK: | 8.5 | L: | 6.76 in |
| LL: | 2.95 in | I: | 5.02 in |
| BE1: | 0.5 in | T: | 1.25 |
| U: | 0.875 in | AE2: | 0.57 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Ratio: | 80:1 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

