How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
| L: | 6.76 in | L1: | 10.01 in |
| I: | 5.02 in | AB: | 5.57 |
| P: | 3.51 in | T: | 1.25 |
| U: | 0.875 in | D: | 4.19 |
| LL: | 2.95 in | BD: | 9 |
| V: | 2.51 in | AA: | 12.06 |
| AG: | 6.31 | AJ: | 7.25 |
| AF: | 0.25 | AE2: | 0.57 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Bore Code: | 20 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 7.03 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

