How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BD: | 9 |
| AA: | 12.06 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| H: | 0.53 in | I: | 5.02 in |
| LL: | 2.95 in | AK: | 8.5 |
| D: | 4.19 | AJ: | 7.25 |
| P: | 3.51 in | L1: | 10.01 in |
| AG: | 6.31 | BE1: | 0.5 in |
| AE2: | 0.57 | U: | 0.875 in |
| AF: | 0.25 | BF: | 0.53 |
| T: | 1.25 | G: | 2.87 |
Technical Specifications
| Ratio Range: | 100:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.691 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 20 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

