How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | G: | 2.87 |
| AG: | 6.31 | AA: | 12.06 |
| I: | 5.02 in | D: | 4.19 |
| AK: | 8.5 | AF: | 0.25 |
| LL: | 2.95 in | AB: | 5.57 |
| AJ: | 7.25 | L: | 6.76 in |
| H: | 0.53 in | BE1: | 0.5 in |
| U: | 0.875 in | T: | 1.25 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| BD: | 9 | AE2: | 0.57 |
| BF: | 0.53 | V: | 2.51 in |
Technical Specifications
| Bore Code: | 20 | Ratio: | 100:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.691 |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

