How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| AF: | 0.25 | P: | 3.51 in |
| BD: | 9 | AE2: | 0.57 |
| T: | 1.25 | L1: | 10.01 in |
| L: | 6.76 in | AG: | 6.31 |
| AB: | 5.57 | BE1: | 0.5 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | I: | 5.02 in |
| G: | 2.87 | LL: | 2.95 in |
| U: | 0.875 in | V: | 2.51 in |
| AA: | 12.06 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 0.691 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

