How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | U: | 0.875 in |
| D: | 4.19 | V: | 2.51 in |
| AG: | 6.31 | AE2: | 0.57 |
| L1: | 10.01 in | LL: | 2.95 in |
| H: | 0.53 in | AB: | 5.57 |
| L: | 6.76 in | P: | 3.51 in |
| AK: | 8.5 | AF: | 0.25 |
| BD: | 9 | T: | 1.25 |
| AA: | 12.06 | I: | 5.02 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Bore Code: | 20 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.691 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Ratio Range: | 100:1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

