How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| U: | 0.875 in | AB: | 5.57 |
| P: | 3.51 in | AG: | 6.31 |
| AE2: | 0.57 | G: | 2.87 |
| D: | 4.19 | T: | 1.25 |
| AJ: | 7.25 | BD: | 9 |
| I: | 5.02 in | AA: | 12.06 |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 2.51 in | LL: | 2.95 in |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 5.28 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

