How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| AA: | 12.06 | AB: | 5.57 |
| D: | 4.19 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AE2: | 0.57 | H: | 0.53 in |
| AG: | 6.31 | G: | 2.87 |
| V: | 2.51 in | L1: | 10.01 in |
| P: | 3.51 in | LL: | 2.95 in |
| T: | 1.25 | L: | 6.76 in |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 5.02 in | AF: | 0.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.28 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

