How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | LL: | 2.95 in |
| D: | 4.19 | U: | 0.875 in |
| BF: | 0.53 | P: | 3.51 in |
| G: | 2.87 | AF: | 0.25 |
| AE2: | 0.57 | L: | 6.76 in |
| L1: | 10.01 in | I: | 5.02 in |
| BD: | 9 | AA: | 12.06 |
| H: | 0.53 in | T: | 1.25 |
| AK: | 8.5 | V: | 2.51 in |
| AB: | 5.57 | AG: | 6.31 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 20:1 | Bore Code: | 20 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 4.19 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

