How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AG: | 6.31 |
| L1: | 10.01 in | G: | 2.87 |
| AE2: | 0.57 | LL: | 2.95 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AB: | 5.57 | AF: | 0.25 |
| H: | 0.53 in | U: | 0.875 in |
| BD: | 9 | P: | 3.51 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | T: | 1.25 |
| AA: | 12.06 | AK: | 8.5 |
| D: | 4.19 | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 4.19 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

