How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | T: | 1.25 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 6.31 | G: | 2.87 |
| H: | 0.53 in | AE2: | 0.57 |
| I: | 5.02 in | BF: | 0.53 |
| L: | 6.76 in | AF: | 0.25 |
| D: | 4.19 | V: | 2.51 in |
| AK: | 8.5 | U: | 0.875 in |
| AB: | 5.57 | P: | 3.51 in |
| LL: | 2.95 in | L1: | 10.01 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 3.47 |
| Output RPM: | 70 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

