How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 6.31 |
| AE2: | 0.57 | AA: | 12.06 |
| BF: | 0.53 | G: | 2.87 |
| AJ: | 7.25 | I: | 5.02 in |
| L1: | 10.01 in | AB: | 5.57 |
| AF: | 0.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| T: | 1.25 | U: | 0.875 in |
| BD: | 9 | AK: | 8.5 |
| P: | 3.51 in | L: | 6.76 in |
| LL: | 2.95 in | V: | 2.51 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.47 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.25 in | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

