How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| L1: | 10.01 in | G: | 2.87 |
| LL: | 2.95 in | V: | 2.51 in |
| AK: | 8.5 | P: | 3.51 in |
| BE1: | 0.5 in | I: | 5.02 in |
| AA: | 12.06 | U: | 0.875 in |
| AB: | 5.57 | AE2: | 0.57 |
| AJ: | 7.25 | AF: | 0.25 |
| T: | 1.25 | L: | 6.76 in |
| AG: | 6.31 | BD: | 9 |
Technical Specifications
| Ratio Range: | 25:1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Assembly: | YFC-2 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 3.47 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

