How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| U: | 0.875 in | LL: | 2.95 in |
| AG: | 6.31 | AA: | 12.06 |
| G: | 2.87 | AE2: | 0.57 |
| P: | 3.51 in | AJ: | 7.25 |
| AB: | 5.57 | D: | 4.19 |
| L1: | 10.01 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | T: | 1.25 |
| I: | 5.02 in | V: | 2.51 in |
| AF: | 0.25 | L: | 6.76 in |
Technical Specifications
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Bore Code: | 20 | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3 | Input RPM: | 1,750 |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

