How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.25 |
| U: | 0.875 in | AJ: | 7.25 |
| T: | 1.25 | I: | 5.02 in |
| LL: | 2.95 in | G: | 2.87 |
| L: | 6.76 in | AB: | 5.57 |
| AA: | 12.06 | H: | 0.53 in |
| AK: | 8.5 | D: | 4.19 |
| AG: | 6.31 | AE2: | 0.57 |
| BF: | 0.53 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| V: | 2.51 in | L1: | 10.01 in |
Technical Specifications
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3.25 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 2.35 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

