How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | LL: | 2.95 in |
| AK: | 8.5 | U: | 0.875 in |
| T: | 1.25 | P: | 3.51 in |
| D: | 4.19 | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 5.57 | I: | 5.02 in |
| AJ: | 7.25 | V: | 2.51 in |
| L: | 6.76 in | G: | 2.87 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | L1: | 10.01 in |
| AG: | 6.31 | AA: | 12.06 |
Technical Specifications
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output RPM: | 339 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 20 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 9.14 | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

