How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L1: | 10.01 in |
| AK: | 8.5 | AA: | 12.06 |
| BD: | 9 | LL: | 2.95 in |
| V: | 2.51 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AB: | 5.57 | U: | 0.875 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 5.02 in | AE2: | 0.57 |
| D: | 4.19 | H: | 0.53 in |
| AF: | 0.25 | P: | 3.51 in |
| T: | 1.25 | G: | 2.87 |
Technical Specifications
| Center Distance (in): | 3.25 | Assembly: | YFC-2 |
| Ratio: | 50:1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Model Code: | 32YFC | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Bore Code: | 20 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.91 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

