How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.87 |
| H: | 0.53 in | U: | 0.875 in |
| BF: | 0.53 | LL: | 2.95 in |
| AF: | 0.25 | V: | 2.51 in |
| AG: | 6.31 | BE1: | 0.5 in |
| AA: | 12.06 | L1: | 10.01 in |
| D: | 4.19 | L: | 6.76 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| T: | 1.25 | AB: | 5.57 |
| AE2: | 0.57 | P: | 3.51 in |
Technical Specifications
| Motor Frame Size: | 210TC | Model Code: | 32YFC |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 60:1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.57 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

