How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AA: | 12.06 |
| AE2: | 0.57 | P: | 3.51 in |
| T: | 1.25 | AF: | 0.25 |
| AG: | 6.31 | LL: | 2.95 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | I: | 5.02 in |
| V: | 2.51 in | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2.87 | AB: | 5.57 |
| D: | 4.19 | L: | 6.76 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.57 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

