How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AA: | 12.06 |
| AJ: | 5.88 | U: | 0.875 in |
| H: | 0.53 in | G: | 2.87 |
| LM: | 9.01 | D: | 4.19 |
| V: | 2.51 in | AE2: | 0.57 |
| T: | 1.25 | BF: | 0.41 |
| AK: | 4.5 | LL: | 2.95 in |
| AG: | 6.31 | BD: | 5.88 |
| AF: | 0.25 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| BE: | 0.38 in | L: | 6.76 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.03 |
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Model Code: | 32YFC | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

