How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| T: | 1.25 | P: | 3.51 in |
| AA: | 12.06 | G: | 2.87 |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| LL: | 2.95 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| LM: | 9.01 | AG: | 6.31 |
| AE2: | 0.57 | L: | 6.76 in |
| I: | 5.02 in | AB: | 5.57 |
| U: | 0.875 in | AF: | 0.25 |
Technical Specifications
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.691 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

