How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 5.57 |
| G: | 2.87 | T: | 1.25 |
| AF: | 0.25 | D: | 4.19 |
| AJ: | 5.88 | P: | 3.51 in |
| LL: | 2.95 in | AK: | 4.5 |
| V: | 2.51 in | L: | 6.76 in |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.57 | I: | 5.02 in |
| U: | 0.875 in | AA: | 12.06 |
| AG: | 6.31 | LM: | 9.01 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.691 |
| Output Diameter (in): | 1.25 in | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Model Code: | 32YFC | Output RPM: | 17.5 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

