How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.87 |
| U: | 0.875 in | AA: | 12.06 |
| LM: | 9.01 | BF: | 0.41 |
| T: | 1.25 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AJ: | 5.88 |
| AE2: | 0.57 | P: | 3.51 in |
| AF: | 0.25 | AK: | 4.5 |
| AB: | 5.57 | H: | 0.53 in |
| L: | 6.76 in | BD: | 5.88 |
| I: | 5.02 in | AG: | 6.31 |
| BE: | 0.38 in | D: | 4.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Output RPM: | 117 | Bore Code: | 20 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

