How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| H: | 0.53 in | U: | 0.875 in |
| BF: | 0.41 | AJ: | 5.88 |
| LM: | 9.01 | G: | 2.87 |
| AK: | 4.5 | I: | 5.02 in |
| AA: | 12.06 | AG: | 6.31 |
| LL: | 2.95 in | T: | 1.25 |
| D: | 4.19 | AB: | 5.57 |
| BD: | 5.88 | V: | 2.51 in |
| BE: | 0.38 in | AF: | 0.25 |
| P: | 3.51 in | AE2: | 0.57 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.28 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

