How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.25 |
| G: | 2.87 | LL: | 2.95 in |
| BF: | 0.41 | L: | 6.76 in |
| AG: | 6.31 | AB: | 5.57 |
| I: | 5.02 in | AK: | 4.5 |
| V: | 2.51 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AA: | 12.06 | AJ: | 5.88 |
| BD: | 5.88 | U: | 0.875 in |
| D: | 4.19 | LM: | 9.01 |
| BE: | 0.38 in | T: | 1.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 4.19 | Assembly: | YFC-2 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 20 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

