How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AK: | 4.5 |
| I: | 5.02 in | LM: | 9.01 |
| G: | 2.87 | AE2: | 0.57 |
| AJ: | 5.88 | BD: | 5.88 |
| LL: | 2.95 in | D: | 4.19 |
| BF: | 0.41 | AF: | 0.25 |
| AB: | 5.57 | AG: | 6.31 |
| V: | 2.51 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| U: | 0.875 in | T: | 1.25 |
| L: | 6.76 in | AA: | 12.06 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 3.47 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

