How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 4.5 |
| I: | 5.02 in | AJ: | 5.88 |
| LL: | 2.95 in | D: | 4.19 |
| AG: | 6.31 | G: | 2.87 |
| P: | 3.51 in | AE2: | 0.57 |
| AB: | 5.57 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| LM: | 9.01 | BF: | 0.41 |
| V: | 2.51 in | BE: | 0.38 in |
| BD: | 5.88 | AA: | 12.06 |
| T: | 1.25 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Series Code: | OE | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

