How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BF: | 0.41 |
| LL: | 2.95 in | AE2: | 0.57 |
| BD: | 5.88 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | T: | 1.25 |
| G: | 2.87 | V: | 2.51 in |
| U: | 0.875 in | P: | 3.51 in |
| LM: | 9.01 | AF: | 0.25 |
| D: | 4.19 | H: | 0.53 in |
| AK: | 4.5 | L: | 6.76 in |
| AJ: | 5.88 | AB: | 5.57 |
| BE: | 0.38 in | I: | 5.02 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3 | Assembly: | YFC-2 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

