How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.57 |
| T: | 1.25 | I: | 5.02 in |
| AK: | 4.5 | V: | 2.51 in |
| LM: | 9.01 | AF: | 0.25 |
| P: | 3.51 in | G: | 2.87 |
| BD: | 5.88 | AG: | 6.31 |
| BE: | 0.38 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| U: | 0.875 in | AJ: | 5.88 |
| L: | 6.76 in | AB: | 5.57 |
| LL: | 2.95 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-2 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3 |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

