How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 5.02 in |
| AF: | 0.25 | AG: | 6.31 |
| L: | 6.76 in | P: | 3.51 in |
| H: | 0.53 in | AA: | 12.06 |
| AJ: | 5.88 | AE2: | 0.57 |
| G: | 2.87 | T: | 1.25 |
| LM: | 9.01 | AB: | 5.57 |
| BE: | 0.38 in | V: | 2.51 in |
| LL: | 2.95 in | D: | 4.19 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.35 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Ratio: | 40:1 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

