How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AJ: | 5.88 |
| H: | 0.53 in | L: | 6.76 in |
| AB: | 5.57 | AE2: | 0.57 |
| AA: | 12.06 | G: | 2.87 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | LL: | 2.95 in |
| AG: | 6.31 | P: | 3.51 in |
| D: | 4.19 | BE: | 0.38 in |
| T: | 1.25 | LM: | 9.01 |
| V: | 2.51 in | U: | 0.875 in |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.35 |
| Center Distance (in): | 3.25 | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

