How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| T: | 1.25 | U: | 0.875 in |
| AG: | 6.31 | LL: | 2.95 in |
| AK: | 4.5 | LM: | 9.01 |
| AJ: | 5.88 | L: | 6.76 in |
| P: | 3.51 in | I: | 5.02 in |
| D: | 4.19 | BF: | 0.41 |
| BD: | 5.88 | AB: | 5.57 |
| AE2: | 0.57 | H: | 0.53 in |
| AA: | 12.06 | V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 9.14 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Ratio: | 5:1 |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

