How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BD: | 5.88 |
| D: | 4.19 | BE: | 0.38 in |
| G: | 2.87 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| LM: | 9.01 | AB: | 5.57 |
| AA: | 12.06 | U: | 0.875 in |
| AK: | 4.5 | L: | 6.76 in |
| BF: | 0.41 | I: | 5.02 in |
| T: | 1.25 | P: | 3.51 in |
| AF: | 0.25 | AG: | 6.31 |
| AE2: | 0.57 | V: | 2.51 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.91 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Service Factor: | 1 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

