How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BF: | 0.41 |
| L: | 6.76 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AK: | 4.5 | P: | 3.51 in |
| AE2: | 0.57 | D: | 4.19 |
| LL: | 2.95 in | LM: | 9.01 |
| BD: | 5.88 | V: | 2.51 in |
| AF: | 0.25 | T: | 1.25 |
| I: | 5.02 in | AB: | 5.57 |
| AG: | 6.31 | BE: | 0.38 in |
| H: | 0.53 in | U: | 0.875 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 32YFC | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 7.84 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

