How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | D: | 4.19 |
| H: | 0.53 in | U: | 0.875 in |
| BE: | 0.38 in | AB: | 5.57 |
| BD: | 5.88 | L: | 6.76 in |
| I: | 5.02 in | LL: | 2.95 in |
| G: | 2.87 | AK: | 4.5 |
| AF: | 0.25 | LM: | 9.01 |
| T: | 1.25 | AG: | 6.31 |
| AE2: | 0.57 | BF: | 0.41 |
| AJ: | 5.88 | P: | 3.51 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 7.84 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

