How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AA: | 12.06 |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 2.95 in | AG: | 6.31 |
| L: | 6.76 in | LM: | 9.01 |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.25 |
| D: | 4.19 | AB: | 5.57 |
| V: | 2.51 in | G: | 2.87 |
| P: | 3.51 in | AE2: | 0.57 |
| BF: | 0.41 | T: | 1.25 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.84 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

