How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BF: | 0.41 |
| U: | 0.875 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| H: | 0.53 in | L: | 6.76 in |
| P: | 3.51 in | I: | 5.02 in |
| AA: | 12.06 | AK: | 4.5 |
| LL: | 2.95 in | BE: | 0.38 in |
| AJ: | 5.88 | V: | 2.51 in |
| AF: | 0.25 | T: | 1.25 |
| D: | 4.19 | AG: | 6.31 |
| BD: | 5.88 | G: | 2.87 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56C | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.03 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

