How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | D: | 4.19 |
| G: | 2.87 | BE: | 0.38 in |
| AF: | 0.25 | AA: | 12.06 |
| AE2: | 0.57 | I: | 5.02 in |
| U: | 0.875 in | H: | 0.53 in |
| P: | 3.51 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| V: | 2.51 in | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 6.31 | AB: | 5.57 |
| L: | 6.76 in | LL: | 2.95 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 0.691 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Service Factor: | 1 | Ratio Range: | 100:1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

