How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | G: | 2.87 |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 6.31 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| T: | 1.438 | AJ: | 5.88 |
| I: | 5.02 in | V: | 2.51 in |
| U: | 0.875 in | P: | 3.51 in |
| LM: | 9.01 | AA: | 12.06 |
| D: | 4.19 | H: | 0.53 in |
| AK: | 4.5 | L: | 6.76 in |
| AF: | 0.25 | AE2: | 0.57 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Ratio: | 20:1 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

