How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.57 |
| I: | 5.02 in | AK: | 4.5 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AA: | 12.06 |
| P: | 3.51 in | BF: | 0.41 |
| AG: | 6.31 | AF: | 0.25 |
| D: | 4.19 | G: | 2.87 |
| V: | 2.51 in | LL: | 2.95 in |
| L: | 6.76 in | BE: | 0.38 in |
| T: | 1.438 | BD: | 5.88 |
| AJ: | 5.88 | LM: | 9.01 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Ratio: | 25:1 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Bore Code: | 23 | Gear Type: | Worm |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

