How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AB: | 5.57 |
| BE: | 0.38 in | L: | 6.76 in |
| U: | 0.875 in | V: | 2.51 in |
| AF: | 0.25 | I: | 5.02 in |
| BF: | 0.41 | AA: | 12.06 |
| P: | 3.51 in | AK: | 4.5 |
| D: | 4.19 | H: | 0.53 in |
| LM: | 9.01 | BD: | 5.88 |
| T: | 1.438 | AG: | 6.31 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| G: | 2.87 | AE2: | 0.57 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

