How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | U: | 0.875 in |
| AK: | 4.5 | D: | 4.19 |
| AA: | 12.06 | LL: | 2.95 in |
| I: | 5.02 in | AE2: | 0.57 |
| AG: | 6.31 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| T: | 1.438 | V: | 2.51 in |
| G: | 2.87 | BF: | 0.41 |
| H: | 0.53 in | L: | 6.76 in |
| AF: | 0.25 | AB: | 5.57 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Assembly: | YFC-2 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

