How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AE2: | 0.57 |
| LL: | 2.95 in | BD: | 5.88 |
| I: | 5.02 in | T: | 1.438 |
| AG: | 6.31 | P: | 3.51 in |
| AJ: | 5.88 | G: | 2.87 |
| AK: | 4.5 | AB: | 5.57 |
| U: | 0.875 in | AF: | 0.25 |
| AA: | 12.06 | D: | 4.19 |
| H: | 0.53 in | BE: | 0.38 in |
| LM: | 9.01 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
Technical Specifications
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Model Code: | 32YFC | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 9.14 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

