How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AB: | 5.57 |
| BF: | 0.41 | H: | 0.53 in |
| BD: | 5.88 | AG: | 6.31 |
| BE: | 0.38 in | AJ: | 5.88 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AK: | 4.5 | T: | 1.438 |
| G: | 2.87 | V: | 2.51 in |
| AA: | 12.06 | LL: | 2.95 in |
| I: | 5.02 in | P: | 3.51 in |
| D: | 4.19 | AE2: | 0.57 |
| AF: | 0.25 | L: | 6.76 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 339 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

