How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 12.06 |
| L: | 6.76 in | H: | 0.53 in |
| BF: | 0.41 | V: | 2.51 in |
| LM: | 9.01 | I: | 5.02 in |
| AG: | 6.31 | AB: | 5.57 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| G: | 2.87 | AE2: | 0.57 |
| U: | 0.875 in | T: | 1.438 |
| BD: | 5.88 | P: | 3.51 in |
| AK: | 4.5 | D: | 4.19 |
Technical Specifications
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.57 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

