How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AK: | 4.5 |
| U: | 0.875 in | BD: | 5.88 |
| T: | 1.438 | AF: | 0.25 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AB: | 5.57 |
| V: | 2.51 in | AJ: | 5.88 |
| AE2: | 0.57 | BE: | 0.38 in |
| LM: | 9.01 | D: | 4.19 |
| I: | 5.02 in | AG: | 6.31 |
| LL: | 2.95 in | H: | 0.53 in |
| L: | 6.76 in | G: | 2.87 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.57 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

