How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | V: | 2.51 in |
| AB: | 5.57 | LM: | 9.01 |
| AF: | 0.25 | L: | 6.76 in |
| BD: | 5.88 | AG: | 6.31 |
| BF: | 0.41 | U: | 0.875 in |
| AK: | 4.5 | T: | 1.438 |
| G: | 2.87 | AJ: | 5.88 |
| AA: | 12.06 | D: | 4.19 |
| I: | 5.02 in | BE: | 0.38 in |
| P: | 3.51 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.84 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output RPM: | 233 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

