How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AE2: | 0.57 | BF: | 0.41 |
| I: | 5.02 in | P: | 3.51 in |
| LL: | 2.95 in | D: | 4.19 |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.438 | H: | 0.53 in |
| AK: | 4.5 | AG: | 6.31 |
| LM: | 9.01 | G: | 2.87 |
| L: | 6.76 in | BE: | 0.38 in |
| AB: | 5.57 | AA: | 12.06 |
| V: | 2.51 in | AF: | 0.25 |
Technical Specifications
| Bore Code: | 23 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 7.84 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Model Code: | 32YFC | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

