How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | BF: | 0.53 |
| AG: | 6.31 | U: | 0.875 in |
| H: | 0.53 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | T: | 1.438 |
| L: | 6.76 in | L1: | 10.01 in |
| AK: | 8.5 | LL: | 2.95 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 4.19 | BD: | 9 |
| AF: | 0.25 | G: | 2.87 |
| I: | 5.02 in | AB: | 5.57 |
| V: | 2.51 in | AE2: | 0.57 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Ratio Range: | 100:1 | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Bore Code: | 23 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

